
Series |
N/A L286900 |
Cone Part Number |
N/A JL286949H |
Cup Part Number |
N/A JL286910 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JL286949H-90KA3 |
d - Bore |
N/A 930.000 mm36.6142 in |
D - Cup Outer Diameter |
N/A 1060.000 mm41.7323 in |
B - Cone Width |
N/A 90.000 mm3.5433 in |
C - Cup Width |
N/A 76.000 mm2.9921 in |
T - Bearing Width |
N/A 92.000 mm3.6220 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.300 mm0.13 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in |
da - Cone Frontface Backing Diameter |
N/A 951 mm37.44 in |
db - Cone Backface Backing Diameter |
N/A 954 mm37.56 in |
Da - Cup Frontface Backing Diameter |
N/A 1047.24 mm41.23 in |
Db - Cup Backface Backing Diameter |
N/A 1029.97 mm40.55 in |
Ab - Cage-Cone Frontface Clearance |
N/A 11.4 mm0.45 in |
Aa - Cage-Cone Backface Clearance |
N/A 1 mm0.04 in |
| a - Effective Center Location3 | N/A 59.9 mm2.36 in |