
Series |
N/A L69300 |
Cone Part Number |
N/A JL69349 |
Cup Part Number |
N/A JL69310 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JL69349-90KA4 JL69349-90KA5 |
d - Bore |
N/A 38.000 mm1.4961 in |
D - Cup Outer Diameter |
N/A 63.000 mm2.4803 in |
B - Cone Width |
N/A 17.000 mm0.6693 in |
C - Cup Width |
N/A 13.500 mm0.5315 in |
T - Bearing Width |
N/A 17.000 mm0.6693 in |
| R - Cone Backface "To Clear" Radius1 | N/A 0 mm0 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.27 mm0.050 in |
da - Cone Frontface Backing Diameter |
N/A 42.5 mm1.67 in |
db - Cone Backface Backing Diameter |
N/A 46.5 mm1.83 in |
Da - Cup Frontface Backing Diameter |
N/A 60.96 mm2.40 in |
Db - Cup Backface Backing Diameter |
N/A 55.88 mm2.20 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.8 mm0.07 in |
Aa - Cage-Cone Backface Clearance |
N/A 0 mm0 in |
| a - Effective Center Location3 | N/A -2.3 mm-0.09 in |