
Series |
N/A L724300 |
Cone Part Number |
N/A JL724348 |
Cup Part Number |
N/A JL724314 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JL724348-90B01 |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
B - Cone Width |
N/A 25.400 mm1.0000 in |
C - Cup Width |
N/A 19.050 mm0.7500 in |
T - Bearing Width |
N/A 25.400 mm1.0000 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.300 mm0.13 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in |
da - Cone Frontface Backing Diameter |
N/A 127 mm5 in |
db - Cone Backface Backing Diameter |
N/A 132 mm5.2 in |
Da - Cup Frontface Backing Diameter |
N/A 163.10 mm6.46 in |
Db - Cup Backface Backing Diameter |
N/A 155.96 mm6.14 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2 mm0.08 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A 7.9 mm0.31 in |