
Series |
N/A L819300 |
Cone Part Number |
N/A JL819349 |
Cup Part Number |
N/A JL819310 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JL819349-90N99 JL819349-9X029 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 135 mm5.3150 in |
B - Cone Width |
N/A 20.000 mm0.7874 in |
C - Cup Width |
N/A 14 mm0.5512 in |
T - Bearing Width |
N/A 20.000 mm0.7874 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 102 mm4.02 in |
db - Cone Backface Backing Diameter |
N/A 111 mm4.37 in |
Da - Cup Frontface Backing Diameter |
N/A 130.00 mm5.12 in |
Db - Cup Backface Backing Diameter |
N/A 122.94 mm4.84 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2 mm0.08 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A 10.9 mm0.43 in |