
Series |
N/A M716600 |
Cone Part Number |
N/A JM716649 |
Cup Part Number |
N/A JM716610 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JM716649-90B02 JM716649-90N99 |
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 130 mm5.1181 in |
B - Cone Width |
N/A 29.000 mm1.1417 in |
C - Cup Width |
N/A 24.000 mm0.9449 in |
T - Bearing Width |
N/A 30.000 mm1.1811 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 92 mm3.62 in |
db - Cone Backface Backing Diameter |
N/A 98 mm3.86 in |
Da - Cup Frontface Backing Diameter |
N/A 125.00 mm4.96 in |
Db - Cup Backface Backing Diameter |
N/A 117.09 mm4.61 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.8 mm0.07 in |
| a - Effective Center Location3 | N/A -0.3 mm-0.01 in |