
Series |
N/A M718100 |
Cone Part Number |
N/A JM718149 |
Cup Part Number |
N/A JM718110 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JM718149-90B01 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 145 mm5.7087 in |
B - Cone Width |
N/A 34.000 mm1.3386 in |
C - Cup Width |
N/A 27 mm1.063 in |
T - Bearing Width |
N/A 35.000 mm1.3780 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 99 mm3.9 in |
db - Cone Backface Backing Diameter |
N/A 106 mm4.17 in |
Da - Cup Frontface Backing Diameter |
N/A 138.94 mm5.47 in |
Db - Cup Backface Backing Diameter |
N/A 131.06 mm5.16 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -2 mm-0.08 in |