
Series |
N/A M719100 |
Cone Part Number |
N/A JM719149 |
Cup Part Number |
N/A JM719113 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JM719149-90B01 JM719149-90C01 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
B - Cone Width |
N/A 34.000 mm1.3386 in |
C - Cup Width |
N/A 27 mm1.063 in |
T - Bearing Width |
N/A 35.000 mm1.3780 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 104 mm4.09 in |
db - Cone Backface Backing Diameter |
N/A 109 mm4.29 in |
Da - Cup Frontface Backing Diameter |
N/A 143.26 mm5.64 in |
Db - Cup Backface Backing Diameter |
N/A 134.87 mm5.31 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A -1.6 mm-0.06 in |