
Series |
N/A M734400 |
Cone Part Number |
N/A JM734445 |
Cup Part Number |
N/A JM734410V |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 160 mm6.2992 in |
D - Cup Outer Diameter |
N/A 240 mm9.4488 in |
B - Cone Width |
N/A 44.500 mm1.7520 in |
C - Cup Width |
N/A 37.000 mm1.4567 in |
T - Bearing Width |
N/A 46.000 mm1.8110 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 173 mm6.81 in |
db - Cone Backface Backing Diameter |
N/A 178 mm7.01 in |
Da - Cup Frontface Backing Diameter |
N/A 232.16 mm9.14 in |
Db - Cup Backface Backing Diameter |
N/A 222.00 mm8.74 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A 5.1 mm0.2 in |