Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A M736100

Cone Part Number

N/A JM736149

Cup Part Number

N/A JM736110

Design Unit

N/A Metric

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A JM736149-90B01

Dimensions

d - Bore

N/A 180 mm7.0866 in

D - Cup Outer Diameter

N/A 250 mm9.8425 in

B - Cone Width

N/A 45 mm1.7717 in

C - Cup Width

N/A 37.000 mm1.4567 in

T - Bearing Width

N/A 47.000 mm1.8504 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 3.050 mm0.12 in
r - Cup Backface "To Clear" Radius2 N/A 2.54 mm0.1 in

da - Cone Frontface Backing Diameter

N/A 190.5 mm7.5 in

db - Cone Backface Backing Diameter

N/A 196 mm7.72 in

Da - Cup Frontface Backing Diameter

N/A 243.08 mm9.57 in

Db - Cup Backface Backing Diameter

N/A 231.90 mm9.13 in

Ab - Cage-Cone Frontface Clearance

N/A 4.8 mm0.19 in

Aa - Cage-Cone Backface Clearance

N/A 2.8 mm0.11 in
a - Effective Center Location3 N/A 8.9 mm0.35 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 106000 N23800 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 409000 N92000 lbf

C0 - Static Radial Rating

N/A 786000 N177000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 87200 N19600 lbf

Factors

K - Factor7 N/A 1.22
e - ISO Factor8 N/A 0.48
Y - ISO Factor9 N/A 1.25

G1 - Heat Generation Factor (Roller-Raceway)

N/A 589.4

G2 - Heat Generation Factor (Rib-Roller End)

N/A 128
Cg - Geometry Factor10 N/A 0.123
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.