
Series |
N/A M736100 |
Cone Part Number |
N/A JM736149AA |
Cup Part Number |
N/A JM736110 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 180 mm7.0866 in |
D - Cup Outer Diameter |
N/A 250 mm9.8425 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 37.000 mm1.4567 in |
T - Bearing Width |
N/A 47.000 mm1.8504 in |
| R - Cone Backface "To Clear" Radius1 | N/A 7.620 mm0.300 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 190 mm7.48 in |
db - Cone Backface Backing Diameter |
N/A 207 mm8.15 in |
Da - Cup Frontface Backing Diameter |
N/A 243.08 mm9.57 in |
Db - Cup Backface Backing Diameter |
N/A 231.90 mm9.13 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A 8.9 mm0.35 in |