
Series |
N/A M738200 |
Cone Part Number |
N/A JM738249 |
Cup Part Number |
N/A JM738210 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JM738249-90AA1 JM738249-90B01 JM738249-90BA3 |
d - Bore |
N/A 190 mm7.4803 in |
D - Cup Outer Diameter |
N/A 260 mm10.2362 in |
B - Cone Width |
N/A 44.000 mm1.7323 in |
C - Cup Width |
N/A 36.500 mm1.4370 in |
T - Bearing Width |
N/A 46.000 mm1.8110 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 200 mm7.87 in |
db - Cone Backface Backing Diameter |
N/A 206 mm8.11 in |
Da - Cup Frontface Backing Diameter |
N/A 252.22 mm9.93 in |
Db - Cup Backface Backing Diameter |
N/A 242.06 mm9.53 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.5 mm0.1 in |
| a - Effective Center Location3 | N/A 10.9 mm0.43 in |