Series |
N/A M738200 |
Cone Part Number |
N/A JM738249A |
Cup Part Number |
N/A JM738210 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 7.4803 in |
D - Cup Outer Diameter |
N/A 10.2362 in |
B - Cone Width |
N/A 1.7323 in |
C - Cup Width |
N/A 1.4370 in |
T - Bearing Width |
N/A 1.8110 in |
| R - Cone Backface "To Clear" Radius1 | N/A 0.310 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.1 in |
da - Cone Frontface Backing Diameter |
N/A 7.87 in |
db - Cone Backface Backing Diameter |
N/A 8.46 in |
Da - Cup Frontface Backing Diameter |
N/A 9.93 in |
Db - Cup Backface Backing Diameter |
N/A 9.53 in |
Ab - Cage-Cone Frontface Clearance |
N/A 0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.1 in |
| a - Effective Center Location3 | N/A 0.43 in |