
Series |
N/A JP12000 |
Cone Part Number |
N/A JP12049A |
Cup Part Number |
N/A JP12010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP12049A-90N01 |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
B - Cone Width |
N/A 25.000 mm0.9843 in |
C - Cup Width |
N/A 19.500 mm0.7677 in |
T - Bearing Width |
N/A 27.000 mm1.0630 in |
| R - Cone Backface "To Clear" Radius1 | N/A 6.100 mm0.24 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 127 mm5 in |
db - Cone Backface Backing Diameter |
N/A 139 mm5.47 in |
Da - Cup Frontface Backing Diameter |
N/A 165.10 mm6.50 in |
Db - Cup Backface Backing Diameter |
N/A 156.97 mm6.18 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A 7.9 mm0.31 in |