
Series |
N/A JP18000 |
Cone Part Number |
N/A JP18049 |
Cup Part Number |
N/A JP18010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP18049-90BA1 JP18049-90KA2 |
d - Bore |
N/A 180 mm7.0866 in |
D - Cup Outer Diameter |
N/A 240 mm9.4488 in |
B - Cone Width |
N/A 30.000 mm1.1811 in |
C - Cup Width |
N/A 23.000 mm0.9055 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 189 mm7.44 in |
db - Cone Backface Backing Diameter |
N/A 194 mm7.64 in |
Da - Cup Frontface Backing Diameter |
N/A 233.68 mm9.20 in |
Db - Cup Backface Backing Diameter |
N/A 227.08 mm8.94 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A 16 mm0.63 in |