
Series |
N/A JP24000 |
Cone Part Number |
N/A JP24049 |
Cup Part Number |
N/A JP24010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP24049-90KA4 JP24049-90KA5 |
d - Bore |
N/A 240 mm9.4488 in |
D - Cup Outer Diameter |
N/A 320 mm12.5984 in |
B - Cone Width |
N/A 39 mm1.5354 in |
C - Cup Width |
N/A 30.000 mm1.1811 in |
T - Bearing Width |
N/A 42.000 mm1.6535 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 252 mm9.92 in |
db - Cone Backface Backing Diameter |
N/A 257 mm10.12 in |
Da - Cup Frontface Backing Diameter |
N/A 310.90 mm12.24 in |
Db - Cup Backface Backing Diameter |
N/A 304.04 mm11.97 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.8 mm0.23 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A 19.6 mm0.77 in |