
Series |
N/A JP7000 |
Cone Part Number |
N/A JP7049 |
Cup Part Number |
N/A JP7010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP7049-90BA1 JP7049-90CB2 |
d - Bore |
N/A 70 mm2.7559 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 20.000 mm0.7874 in |
C - Cup Width |
N/A 15.500 mm0.6102 in |
T - Bearing Width |
N/A 21.000 mm0.8268 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 76 mm2.99 in |
db - Cone Backface Backing Diameter |
N/A 80 mm3.15 in |
Da - Cup Frontface Backing Diameter |
N/A 105.90 mm4.17 in |
Db - Cup Backface Backing Diameter |
N/A 101.09 mm3.98 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location3 | N/A 2.5 mm0.1 in |