
Series |
N/A JT9000 |
Cone Part Number |
N/A KJT9049 |
Cup Part Number |
N/A KJT9010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JT9049-9X029 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
B - Cone Width |
N/A 40.000 mm1.5748 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 42.000 mm1.6535 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 100 mm3.94 in |
db - Cone Backface Backing Diameter |
N/A 114 mm4.49 in |
Da - Cup Frontface Backing Diameter |
N/A 145.03 mm5.71 in |
Db - Cup Backface Backing Diameter |
N/A 132.08 mm5.20 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A -0.8 mm-0.03 in |