
Series |
N/A JW5000 |
Cone Part Number |
N/A JW5049 |
Cup Part Number |
N/A JW5010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JW5049-90403 JW5049-90404 JW5049-90405 JW5049-90KA3 JW5049-90KA6 JW5049-90KB1 JW5049-90N97 JW5049-90N98 |
d - Bore |
N/A 50 mm1.9685 in |
D - Cup Outer Diameter |
N/A 105 mm4.1339 in |
B - Cone Width |
N/A 29.000 mm1.1417 in |
C - Cup Width |
N/A 22.000 mm0.8661 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 60 mm2.36 in |
db - Cone Backface Backing Diameter |
N/A 76 mm2.99 in |
Da - Cup Frontface Backing Diameter |
N/A 100.10 mm3.96 in |
Db - Cup Backface Backing Diameter |
N/A 86.11 mm3.39 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.1 mm0.16 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.1 mm0.16 in |
| a - Effective Center Location3 | N/A 4.3 mm0.17 in |