
Series |
N/A JW5500 |
Cone Part Number |
N/A JW5549 |
Cup Part Number |
N/A JW5510 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JW5549-90KA1 JW5549-90N97 JW5549-90N98 |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 115 mm4.5276 in |
B - Cone Width |
N/A 31.000 mm1.2205 in |
C - Cup Width |
N/A 23.500 mm0.9252 in |
T - Bearing Width |
N/A 34.000 mm1.3386 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 66 mm2.59 in |
db - Cone Backface Backing Diameter |
N/A 78 mm3.07 in |
Da - Cup Frontface Backing Diameter |
N/A 109.00 mm4.33 in |
Db - Cup Backface Backing Diameter |
N/A 95.00 mm3.74 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.3 mm0.17 in |
| a - Effective Center Location3 | N/A 5.8 mm0.23 in |