
Series |
N/A JW6000 |
Cone Part Number |
N/A JW6049 |
Cup Part Number |
N/A JW6010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JW6049-90KA1 JW6049-90KA2 JW6049-90KA9 JW6049-90N99 |
d - Bore |
N/A 60 mm2.3622 in |
D - Cup Outer Diameter |
N/A 125 mm4.9213 in |
B - Cone Width |
N/A 33.500 mm1.3189 in |
C - Cup Width |
N/A 26.000 mm1.0236 in |
T - Bearing Width |
N/A 37.000 mm1.4567 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 72 mm2.83 in |
db - Cone Backface Backing Diameter |
N/A 89 mm3.5 in |
Da - Cup Frontface Backing Diameter |
N/A 119.89 mm4.72 in |
Db - Cup Backface Backing Diameter |
N/A 103.89 mm4.09 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.8 mm0.19 in |
| a - Effective Center Location3 | N/A 4.8 mm0.19 in |