
Series |
N/A JW8000 |
Cone Part Number |
N/A JW8049 |
Cup Part Number |
N/A JW8010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JW8049-90K01 JW8049-90N98 |
d - Bore |
N/A 80 mm3.1496 in |
D - Cup Outer Diameter |
N/A 160 mm6.2992 in |
B - Cone Width |
N/A 41 mm1.6142 in |
C - Cup Width |
N/A 31.000 mm1.2205 in |
T - Bearing Width |
N/A 45 mm1.7717 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 93 mm3.67 in |
db - Cone Backface Backing Diameter |
N/A 108 mm4.25 in |
Da - Cup Frontface Backing Diameter |
N/A 151.90 mm6.00 in |
Db - Cup Backface Backing Diameter |
N/A 134.11 mm5.28 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.3 mm0.21 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.8 mm0.23 in |
| a - Effective Center Location3 | N/A 9.7 mm0.38 in |