
Series |
N/A 30203 |
Cone Part Number |
N/A X30203 |
Cup Part Number |
N/A Y30203 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30203 |
d - Bore |
N/A 17 mm0.6693 in |
D - Cup Outer Diameter |
N/A 40 mm1.5748 in |
B - Cone Width |
N/A 12.000 mm0.4724 in |
C - Cup Width |
N/A 11.000 mm0.4331 in |
T - Bearing Width |
N/A 13.250 mm0.5217 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 21 mm0.83 in |
db - Cone Backface Backing Diameter |
N/A 22 mm0.87 in |
Da - Cup Frontface Backing Diameter |
N/A 37.59 mm1.48 in |
Db - Cup Backface Backing Diameter |
N/A 35.05 mm1.38 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2 mm0.08 in |
Aa - Cage-Cone Backface Clearance |
N/A -0.3 mm-0.01 in |
| a - Effective Center Location3 | N/A -3.6 mm-0.14 in |