
Series |
N/A 30206C |
Cone Part Number |
N/A X30206CM |
Cup Part Number |
N/A Y30206CM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30206M-90KM1 30206M-90KM3 |
d - Bore |
N/A 30 mm1.1811 in |
D - Cup Outer Diameter |
N/A 62 mm2.4409 in |
B - Cone Width |
N/A 16 mm0.6299 in |
C - Cup Width |
N/A 14 mm0.5512 in |
T - Bearing Width |
N/A 17.25 mm0.6693 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 36.5 mm1.44 in |
db - Cone Backface Backing Diameter |
N/A 38 mm1.5 in |
Da - Cup Frontface Backing Diameter |
N/A 58.42 mm2.30 in |
Db - Cup Backface Backing Diameter |
N/A 55.12 mm2.17 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.8 mm0.11 in |
Aa - Cage-Cone Backface Clearance |
N/A 0 mm0 in |
| a - Effective Center Location3 | N/A -3.6 mm-0.14 in |