
Series |
N/A 30207 |
Cone Part Number |
N/A X30207M |
Cup Part Number |
N/A Y30207M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30207M-90KM1 |
d - Bore |
N/A 35 mm1.3780 in |
D - Cup Outer Diameter |
N/A 72 mm2.8346 in |
B - Cone Width |
N/A 17.000 mm0.6693 in |
C - Cup Width |
N/A 15.000 mm0.5906 in |
T - Bearing Width |
N/A 18.255 mm0.7187 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.5 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 42.5 mm1.67 in |
db - Cone Backface Backing Diameter |
N/A 44.5 mm1.75 in |
Da - Cup Frontface Backing Diameter |
N/A 67.10 mm2.68 in |
Db - Cup Backface Backing Diameter |
N/A 64.01 mm2.52 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 0 mm0 in |
| a - Effective Center Location3 | N/A -3.3 mm-0.13 in |