
Series |
N/A 30212 |
Cone Part Number |
N/A X30212M |
Cup Part Number |
N/A Y30212M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30212-9X025 30212-9X070 30212-9X245 |
d - Bore |
N/A 60 mm2.3622 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 22.000 mm0.8661 in |
C - Cup Width |
N/A 19.000 mm0.7480 in |
T - Bearing Width |
N/A 23.750 mm0.9350 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 66 mm2.6 in |
db - Cone Backface Backing Diameter |
N/A 70 mm2.76 in |
Da - Cup Frontface Backing Diameter |
N/A 103.89 mm4.09 in |
Db - Cup Backface Backing Diameter |
N/A 99.06 mm3.90 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location3 | N/A -1.8 mm-0.07 in |