
Series |
N/A 30234 |
Cone Part Number |
N/A X30234 |
Cup Part Number |
N/A Y30234 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30234-90KA1 30234-90KA2 |
d - Bore |
N/A 170 mm6.6929 in |
D - Cup Outer Diameter |
N/A 310 mm12.2047 in |
B - Cone Width |
N/A 52 mm2.0472 in |
C - Cup Width |
N/A 43 mm1.6929 in |
T - Bearing Width |
N/A 57.000 mm2.2441 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 191 mm7.52 in |
db - Cone Backface Backing Diameter |
N/A 198 mm7.8 in |
Da - Cup Frontface Backing Diameter |
N/A 288 mm11.34 in |
Db - Cup Backface Backing Diameter |
N/A 285 mm11.22 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.9 mm0.27 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.3 mm0.17 in |
| a - Effective Center Location3 | N/A 5.8 mm0.23 in |