
Series |
N/A 30238 |
Cone Part Number |
N/A X30238 |
Cup Part Number |
N/A Y30238 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 190 mm7.4803 in |
D - Cup Outer Diameter |
N/A 340 mm13.3858 in |
B - Cone Width |
N/A 55 mm2.1654 in |
C - Cup Width |
N/A 46 mm1.811 in |
T - Bearing Width |
N/A 60.000 mm2.3622 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 214.9 mm8.43 in |
db - Cone Backface Backing Diameter |
N/A 222 mm8.7 in |
Da - Cup Frontface Backing Diameter |
N/A 318.5 mm12.54 in |
Db - Cup Backface Backing Diameter |
N/A 310 mm12.2 in |
Ab - Cage-Cone Frontface Clearance |
N/A 10.7 mm0.42 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A 7.1 mm0.28 in |