
Series |
N/A 30240 |
Cone Part Number |
N/A X30240 |
Cup Part Number |
N/A Y30240 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30240-90KA1 30240-90KA4 |
d - Bore |
N/A 200 mm7.874 in |
D - Cup Outer Diameter |
N/A 360 mm14.1732 in |
B - Cone Width |
N/A 58.000 mm2.2835 in |
C - Cup Width |
N/A 48 mm1.8898 in |
T - Bearing Width |
N/A 64.000 mm2.5197 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.00 mm0.000 in |
da - Cone Frontface Backing Diameter |
N/A 227 mm8.94 in |
db - Cone Backface Backing Diameter |
N/A 231 mm9.09 in |
Da - Cup Frontface Backing Diameter |
N/A 337.06 mm13.27 in |
Db - Cup Backface Backing Diameter |
N/A 331.00 mm13.03 in |
Ab - Cage-Cone Frontface Clearance |
N/A 9.7 mm0.38 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.6 mm0.18 in |
| a - Effective Center Location3 | N/A 7.9 mm0.31 in |