
Series |
N/A 30244 |
Cone Part Number |
N/A X30244M |
Cup Part Number |
N/A Y30244M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 220 mm8.6614 in |
D - Cup Outer Diameter |
N/A 400 mm15.748 in |
B - Cone Width |
N/A 65 mm2.5591 in |
C - Cup Width |
N/A 54 mm2.126 in |
T - Bearing Width |
N/A 72.000 mm2.8346 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 245 mm9.65 in |
db - Cone Backface Backing Diameter |
N/A 281 mm11.06 in |
Da - Cup Frontface Backing Diameter |
N/A 371 mm14.61 in |
Db - Cup Backface Backing Diameter |
N/A 364 mm14.33 in |
Ab - Cage-Cone Frontface Clearance |
N/A 10.9 mm0.43 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.9 mm0.27 in |
| a - Effective Center Location3 | N/A 5.1 mm0.2 in |