
Series |
N/A 30310 |
Cone Part Number |
N/A X30310 |
Cup Part Number |
N/A Y30310 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30310-90KA1 |
d - Bore |
N/A 50 mm1.9685 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 27.000 mm1.0630 in |
C - Cup Width |
N/A 23.000 mm0.9055 in |
T - Bearing Width |
N/A 29.250 mm1.1516 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 58 mm2.28 in |
db - Cone Backface Backing Diameter |
N/A 62 mm2.44 in |
Da - Cup Frontface Backing Diameter |
N/A 103.89 mm4.09 in |
Db - Cup Backface Backing Diameter |
N/A 98.04 mm3.86 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location3 | N/A -6.1 mm-0.24 in |