
Series |
N/A 31310 |
Cone Part Number |
N/A X31310M |
Cup Part Number |
N/A Y31310M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 31310M-90KM1 |
d - Bore |
N/A 50 mm1.9685 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 27.000 mm1.0630 in |
C - Cup Width |
N/A 19.000 mm0.7480 in |
T - Bearing Width |
N/A 29.250 mm1.1516 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 63 mm2.48 in |
db - Cone Backface Backing Diameter |
N/A 75 mm2.95 in |
Da - Cup Frontface Backing Diameter |
N/A 104.40 mm4.12 in |
Db - Cup Backface Backing Diameter |
N/A 92.96 mm3.66 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.3 mm0.17 in |
| a - Effective Center Location3 | N/A 5.6 mm0.22 in |