
Series |
N/A 32008XM |
Cone Part Number |
N/A X32008XM |
Cup Part Number |
N/A Y32008XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 40 mm1.5748 in |
D - Cup Outer Diameter |
N/A 68 mm2.6772 in |
B - Cone Width |
N/A 19.000 mm0.7480 in |
C - Cup Width |
N/A 14.500 mm0.5709 in |
T - Bearing Width |
N/A 19.000 mm0.7480 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 45.5 mm1.79 in |
db - Cone Backface Backing Diameter |
N/A 47 mm1.85 in |
Da - Cup Frontface Backing Diameter |
N/A 66.00 mm2.60 in |
Db - Cup Backface Backing Diameter |
N/A 60.96 mm2.40 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.3 mm0.09 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.5 mm0.02 in |
| a - Effective Center Location3 | N/A -3.8 mm-0.15 in |