Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 32008X

Cone Part Number

N/A X32008XM

Cup Part Number

N/A Y32008XM

Design Unit

N/A Metric

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A 32008XM-90KM1 32008XM-90KM5 32008XM-90NM3

Dimensions

d - Bore

N/A 40 mm1.5748 in

D - Cup Outer Diameter

N/A 68 mm2.6772 in

B - Cone Width

N/A 19.000 mm0.7480 in

C - Cup Width

N/A 14.500 mm0.5709 in

T - Bearing Width

N/A 19.000 mm0.7480 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 1.020 mm0.040 in
r - Cup Backface "To Clear" Radius2 N/A 1.02 mm0.04 in

da - Cone Frontface Backing Diameter

N/A 45.5 mm1.79 in

db - Cone Backface Backing Diameter

N/A 47 mm1.85 in

Da - Cup Frontface Backing Diameter

N/A 66.00 mm2.60 in

Db - Cup Backface Backing Diameter

N/A 60.96 mm2.40 in

Ab - Cage-Cone Frontface Clearance

N/A 2.3 mm0.09 in

Aa - Cage-Cone Backface Clearance

N/A 0.5 mm0.02 in
a - Effective Center Location3 N/A -3.8 mm-0.15 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 14400 N3240 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 55500 N12500 lbf

C0 - Static Radial Rating

N/A 71600 N16100 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 9330 N2100 lbf

Factors

K - Factor7 N/A 1.54
e - ISO Factor8 N/A 0.38
Y - ISO Factor9 N/A 1.58

G1 - Heat Generation Factor (Roller-Raceway)

N/A 23.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 16.1
Cg - Geometry Factor10 N/A 0.0732
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.