
Series |
N/A 32010XM |
Cone Part Number |
N/A X32010XM |
Cup Part Number |
N/A Y32010XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 50 mm1.9685 in |
D - Cup Outer Diameter |
N/A 80 mm3.1496 in |
B - Cone Width |
N/A 20.000 mm0.7874 in |
C - Cup Width |
N/A 15.500 mm0.6102 in |
T - Bearing Width |
N/A 20.000 mm0.7874 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 56 mm2.2 in |
db - Cone Backface Backing Diameter |
N/A 58 mm2.28 in |
Da - Cup Frontface Backing Diameter |
N/A 77.00 mm3.05 in |
Db - Cup Backface Backing Diameter |
N/A 72.90 mm2.87 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.5 mm0.02 in |
| a - Effective Center Location3 | N/A -2 mm-0.08 in |