
Series |
N/A 32011X |
Cone Part Number |
N/A X32011XM |
Cup Part Number |
N/A Y32011XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32011XM-90KM1 32011XM-90NM1 |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 90 mm3.5433 in |
B - Cone Width |
N/A 23.000 mm0.9055 in |
C - Cup Width |
N/A 17.500 mm0.6890 in |
T - Bearing Width |
N/A 23.000 mm0.9055 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 62 mm2.44 in |
db - Cone Backface Backing Diameter |
N/A 65 mm2.56 in |
Da - Cup Frontface Backing Diameter |
N/A 86.40 mm3.40 in |
Db - Cup Backface Backing Diameter |
N/A 82.04 mm3.23 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location3 | N/A -3 mm-0.12 in |