
Series |
N/A 32013X |
Cone Part Number |
N/A X32013XM |
Cup Part Number |
N/A Y32013XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32013X-9X025 32013X-9X245 32013XM-90KA3 |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 100 mm3.937 in |
B - Cone Width |
N/A 23.000 mm0.9055 in |
C - Cup Width |
N/A 17.500 mm0.6890 in |
T - Bearing Width |
N/A 23.000 mm0.9055 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 71 mm2.8 in |
db - Cone Backface Backing Diameter |
N/A 73 mm2.87 in |
Da - Cup Frontface Backing Diameter |
N/A 97.79 mm3.85 in |
Db - Cup Backface Backing Diameter |
N/A 90.93 mm3.58 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -0.3 mm-0.01 in |