
Series |
N/A 32019X |
Cone Part Number |
N/A X32019X |
Cup Part Number |
N/A Y32019X |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32019X-90KA1 32019X-90NA2 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 145 mm5.7087 in |
B - Cone Width |
N/A 32.000 mm1.2598 in |
C - Cup Width |
N/A 24.000 mm0.9449 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 103 mm4.06 in |
db - Cone Backface Backing Diameter |
N/A 107 mm4.21 in |
Da - Cup Frontface Backing Diameter |
N/A 139.95 mm5.51 in |
Db - Cup Backface Backing Diameter |
N/A 132.08 mm5.20 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.5 mm0.1 in |
| a - Effective Center Location3 | N/A -0.5 mm-0.02 in |