
Series |
N/A 32022X |
Cone Part Number |
N/A X32022XM |
Cup Part Number |
N/A Y32022XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32022X-9X026 32022X-9X245 |
d - Bore |
N/A 110 mm4.3307 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
B - Cone Width |
N/A 38.000 mm1.4961 in |
C - Cup Width |
N/A 29.000 mm1.1417 in |
T - Bearing Width |
N/A 38.000 mm1.4961 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 119 mm4.69 in |
db - Cone Backface Backing Diameter |
N/A 124 mm4.88 in |
Da - Cup Frontface Backing Diameter |
N/A 164.10 mm6.48 in |
Db - Cup Backface Backing Diameter |
N/A 155.96 mm6.14 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.5 mm0.1 in |
| a - Effective Center Location3 | N/A -1 mm-0.04 in |