
Series |
N/A 32044XM |
Cone Part Number |
N/A X32044XM |
Cup Part Number |
N/A Y32044XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 220 mm8.6614 in |
D - Cup Outer Diameter |
N/A 340 mm13.3858 in |
B - Cone Width |
N/A 76 mm2.9921 in |
C - Cup Width |
N/A 57 mm2.2441 in |
T - Bearing Width |
N/A 76.000 mm2.9921 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 241 mm9.49 in |
db - Cone Backface Backing Diameter |
N/A 248 mm9.76 in |
Da - Cup Frontface Backing Diameter |
N/A 326.14 mm12.84 in |
Db - Cup Backface Backing Diameter |
N/A 311.91 mm12.28 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.3 mm0.21 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.1 mm0.36 in |
| a - Effective Center Location3 | N/A -3.3 mm-0.13 in |