
Series |
N/A M249700 |
Cone Part Number |
N/A X32048XRA |
Cup Part Number |
N/A Y32048XR |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 241.000 mm9.4882 in |
D - Cup Outer Diameter |
N/A 360 mm14.1732 in |
B - Cone Width |
N/A 76 mm2.9921 in |
C - Cup Width |
N/A 57 mm2.2441 in |
T - Bearing Width |
N/A 76.000 mm2.9921 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 261 mm10.28 in |
db - Cone Backface Backing Diameter |
N/A 266 mm10.47 in |
Da - Cup Frontface Backing Diameter |
N/A 343.41 mm13.52 in |
Db - Cup Backface Backing Diameter |
N/A 336.04 mm13.23 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.1 mm0.16 in |
Aa - Cage-Cone Backface Clearance |
N/A 7.6 mm0.3 in |
| a - Effective Center Location3 | N/A -8.4 mm-0.33 in |