
Series |
N/A 32060X |
Cone Part Number |
N/A X32060X |
Cup Part Number |
N/A Y32060X |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32060X-90KA1 |
d - Bore |
N/A 300 mm11.811 in |
D - Cup Outer Diameter |
N/A 460 mm18.1102 in |
B - Cone Width |
N/A 100 mm3.937 in |
C - Cup Width |
N/A 74 mm2.9134 in |
T - Bearing Width |
N/A 100.000 mm3.9370 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 323 mm12.72 in |
db - Cone Backface Backing Diameter |
N/A 336 mm13.23 in |
Da - Cup Frontface Backing Diameter |
N/A 439 mm17.28 in |
Db - Cup Backface Backing Diameter |
N/A 423 mm16.65 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.9 mm0.27 in |
Aa - Cage-Cone Backface Clearance |
N/A 11.7 mm0.46 in |
| a - Effective Center Location3 | N/A -1.8 mm-0.07 in |