
Series |
N/A 32213 |
Cone Part Number |
N/A X32213 |
Cup Part Number |
N/A YAA32213 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 120 mm4.7244 in |
B - Cone Width |
N/A 31.000 mm1.2205 in |
C - Cup Width |
N/A 27 mm1.063 in |
T - Bearing Width |
N/A 32.750 mm1.2894 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.76 mm0.030 in |
da - Cone Frontface Backing Diameter |
N/A 73 mm2.87 in |
db - Cone Backface Backing Diameter |
N/A 77 mm3.03 in |
Da - Cup Frontface Backing Diameter |
N/A 115.06 mm4.53 in |
Db - Cup Backface Backing Diameter |
N/A 107.95 mm4.25 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.1 mm0.16 in |
Aa - Cage-Cone Backface Clearance |
N/A 3 mm0.12 in |
| a - Effective Center Location3 | N/A -5.6 mm-0.22 in |