
Series |
N/A 32214 |
Cone Part Number |
N/A X32214 |
Cup Part Number |
N/A Y32214 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32214-90KA1 KIT394823-90000 |
d - Bore |
N/A 70 mm2.7559 in |
D - Cup Outer Diameter |
N/A 125 mm4.9213 in |
B - Cone Width |
N/A 31.000 mm1.2205 in |
C - Cup Width |
N/A 27 mm1.063 in |
T - Bearing Width |
N/A 33.250 mm1.3091 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 79 mm3.11 in |
db - Cone Backface Backing Diameter |
N/A 82 mm3.23 in |
Da - Cup Frontface Backing Diameter |
N/A 119.89 mm4.72 in |
Db - Cup Backface Backing Diameter |
N/A 114.05 mm4.49 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.1 mm0.16 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A -4.6 mm-0.18 in |