
Series |
N/A 32216 |
Cone Part Number |
N/A X32216M |
Cup Part Number |
N/A Y32216M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32216-9X026 32216-9X245 |
d - Bore |
N/A 80 mm3.1496 in |
D - Cup Outer Diameter |
N/A 140 mm5.5118 in |
B - Cone Width |
N/A 33.000 mm1.2992 in |
C - Cup Width |
N/A 28 mm1.1024 in |
T - Bearing Width |
N/A 35.250 mm1.3878 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 91 mm3.58 in |
db - Cone Backface Backing Diameter |
N/A 96 mm3.78 in |
Da - Cup Frontface Backing Diameter |
N/A 133.35 mm5.25 in |
Db - Cup Backface Backing Diameter |
N/A 125.98 mm4.96 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A -4.6 mm-0.18 in |