
Series |
N/A 32234 |
Cone Part Number |
N/A X32234M |
Cup Part Number |
N/A Y32234M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32234M-90KA2 32234M-90KA5 32234M-90WM1 |
d - Bore |
N/A 170 mm6.6929 in |
D - Cup Outer Diameter |
N/A 310 mm12.2047 in |
B - Cone Width |
N/A 86 mm3.3858 in |
C - Cup Width |
N/A 71 mm2.7953 in |
T - Bearing Width |
N/A 91.000 mm3.5827 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 198 mm7.8 in |
db - Cone Backface Backing Diameter |
N/A 210 mm8.27 in |
Da - Cup Frontface Backing Diameter |
N/A 293.5 mm11.56 in |
Db - Cup Backface Backing Diameter |
N/A 279 mm10.98 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.1 mm0.32 in |
Aa - Cage-Cone Backface Clearance |
N/A 8.1 mm0.32 in |
| a - Effective Center Location3 | N/A -14.5 mm-0.57 in |