
Series |
N/A 32236 |
Cone Part Number |
N/A X32236 |
Cup Part Number |
N/A Y32236 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32236-90KA1 32236-90KA5 |
d - Bore |
N/A 180 mm7.0866 in |
D - Cup Outer Diameter |
N/A 320 mm12.5984 in |
B - Cone Width |
N/A 86 mm3.3858 in |
C - Cup Width |
N/A 71 mm2.7953 in |
T - Bearing Width |
N/A 91.000 mm3.5827 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 210 mm8.27 in |
db - Cone Backface Backing Diameter |
N/A 220 mm8.66 in |
Da - Cup Frontface Backing Diameter |
N/A 303 mm11.93 in |
Db - Cup Backface Backing Diameter |
N/A 288 mm11.34 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.1 mm0.32 in |
Aa - Cage-Cone Backface Clearance |
N/A 8.6 mm0.34 in |
| a - Effective Center Location3 | N/A -11.4 mm-0.45 in |