
Series |
N/A 32238 |
Cone Part Number |
N/A X32238 |
Cup Part Number |
N/A Y32238 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32238-90KA2 32238-90KA5 32238-90WA2 |
d - Bore |
N/A 190 mm7.4803 in |
D - Cup Outer Diameter |
N/A 340 mm13.3858 in |
B - Cone Width |
N/A 92 mm3.622 in |
C - Cup Width |
N/A 75 mm2.9528 in |
T - Bearing Width |
N/A 97.000 mm3.8189 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 219 mm8.62 in |
db - Cone Backface Backing Diameter |
N/A 230 mm9.05 in |
Da - Cup Frontface Backing Diameter |
N/A 323 mm12.72 in |
Db - Cup Backface Backing Diameter |
N/A 305 mm12.01 in |
Ab - Cage-Cone Frontface Clearance |
N/A 9.9 mm0.39 in |
Aa - Cage-Cone Backface Clearance |
N/A 11.2 mm0.44 in |
| a - Effective Center Location3 | N/A -15.7 mm-0.62 in |