
Series |
N/A 32240 |
Cone Part Number |
N/A X32240 |
Cup Part Number |
N/A Y32240 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32240-90KA1 32240-90KA2 32240-90KA7 |
d - Bore |
N/A 200 mm7.874 in |
D - Cup Outer Diameter |
N/A 360 mm14.1732 in |
B - Cone Width |
N/A 98 mm3.8583 in |
C - Cup Width |
N/A 82 mm3.2283 in |
T - Bearing Width |
N/A 104.000 mm4.0945 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.197 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 229 mm9.21 in |
db - Cone Backface Backing Diameter |
N/A 240 mm9.45 in |
Da - Cup Frontface Backing Diameter |
N/A 340 mm13.39 in |
Db - Cup Backface Backing Diameter |
N/A 326 mm12.83 in |
Ab - Cage-Cone Frontface Clearance |
N/A 7.4 mm0.29 in |
Aa - Cage-Cone Backface Clearance |
N/A 15.5 mm0.61 in |
| a - Effective Center Location3 | N/A -20.3 mm-0.8 in |