
Series |
N/A 32244 |
Cone Part Number |
N/A X32244M |
Cup Part Number |
N/A Y32244M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32244M-90KM1 32244M-90WM2 |
d - Bore |
N/A 220 mm8.6614 in |
D - Cup Outer Diameter |
N/A 400 mm15.748 in |
B - Cone Width |
N/A 108 mm4.252 in |
C - Cup Width |
N/A 90 mm3.5433 in |
T - Bearing Width |
N/A 114.000 mm4.4882 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 251 mm9.88 in |
db - Cone Backface Backing Diameter |
N/A 268 mm10.55 in |
Da - Cup Frontface Backing Diameter |
N/A 379.5 mm14.94 in |
Db - Cup Backface Backing Diameter |
N/A 362 mm14.25 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.4 mm0.33 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.9 mm0.39 in |
| a - Effective Center Location3 | N/A -15 mm-0.59 in |