
Series |
N/A 32306 |
Cone Part Number |
N/A X32306 |
Cup Part Number |
N/A Y32306 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32306-90KA1 32306-90NA2 |
d - Bore |
N/A 30 mm1.1811 in |
D - Cup Outer Diameter |
N/A 72 mm2.8346 in |
B - Cone Width |
N/A 27.000 mm1.0630 in |
C - Cup Width |
N/A 23.000 mm0.9055 in |
T - Bearing Width |
N/A 28.750 mm1.1319 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 37 mm1.46 in |
db - Cone Backface Backing Diameter |
N/A 40.5 mm1.59 in |
Da - Cup Frontface Backing Diameter |
N/A 66.50 mm2.62 in |
Db - Cup Backface Backing Diameter |
N/A 61.98 mm2.44 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A -10.7 mm-0.42 in |